35.10.1 Internal Oscillators
Operating Conditions:
| ||||||
|---|---|---|---|---|---|---|
| Symbol | Description | Min. | Typ. ✝ | Max. | Unit | Conditions |
| fOSCHF | Precision-calibrated OSCHF frequency | — | 16 | — | MHz | OSCCFG.OSCHFFRQ =
0x1 |
| — | 20 | — | MHz | OSCCFG.OSCHFFRQ =
0x0 | ||
| fCAL | Frequency tune range | — | ±10 | — | % | OSCCFG.OSCHFFRQ =
0x1 |
| — | ±10 | — | % | OSCCFG.OSCHFFRQ =
0x0 | ||
| %CAL | OSCHF tune step size | — | 0.4 | — | % | |
| EOSCHF_TOTAL | Total error with 16 MHz frequency selection(3) | -2 | — | 2 | % |
TA = 25°C, VDD = 3.0V |
| -4 | — | 4 | % | Full operation range | ||
| Total error with 20 MHz frequency selection(4) | -1.5 | — | 1.5 | % |
TA = 25°C, VDD = 3.0V | |
| -3 | — | 3 | % | Full operation range | ||
| DOSCHF | OSCHF Duty cycle | — | 50 | — | % | |
| tOSCHF_ST(2) | OSCHF Start-up time | — | 10 | — | μs | Within 2% accuracy |
| fOSC32K | Internal OSC32K frequency | — | 32.768 | — | kHz | |
| EOSC32K_TOTAL | Total error from target frequency | -4 | — | 4 | % |
TA = 25°C, VDD = 3.0V |
| -15 | — | 15 | % | TA < 85°C | ||
| -20 | — | 20 | % | Full operation range | ||
| DOSC32K | OSC32K duty cycle | — | 50 | — | % | |
| tOSC32K_ST(2) | OSC32K Start-up time | — | 220 | — | μs | |
|
✝ Data in the “Typ.” column is measured at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are not tested and are for design guidance only. Note:
| ||||||