✝ Data in the “Typ.” column is measured at TA = 25°C and
VDD = 3.0V unless otherwise specified. These parameters are
not tested and are for design guidance only.
Note:
The system clock
frequency (CLK_CPU) is configured by the Clock Select (CLKSEL) bit
field, as described in the CLKCTRL - Clock Controller
section.
Instruction Cycle
Period (TCY) is equal to the input oscillator time-base
period. All specified values are based on characterization data for
that particular oscillator type, under standard operating conditions
with the device executing code. Exceeding these specified limits may
result in incorrect code execution and/or higher than expected current
consumption. All devices are tested to operate at ‘Min.’ values with
an external clock applied to the EXTCLK pin. When using an external
clock input, the ‘Max.’ cycle time limit is ‘DC’ (no clock) for all
devices.
The maximum CPU clock frequency depends on VDD. As shown in the following
figure, the maximum frequency vs. VDD is linear between 1.62V <
VDD < 1.8V, 1.8V < VDD < 2.7V, and 2.7V
< VDD < 4.5V.
Figure 35-3. Maximum Frequency vs.
VDD for [-40, 85]°C, Industrial Temperature
Figure 35-4. Maximum Frequency vs.
VDD for [-40, 125]°C, Extended Temperature
DS40002685A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.