The GET_DEVICEID command returns the hardware ID of the device.Figure 17-24. Get Device ID (GET_DEVICEID) Command
Table 17-14. Get Device ID (GET_DEVICEID) Format
Field
Description
Op code
0xA
Operand
Not used
Expected Response (1 word):Figure 17-25. Get Device ID
(GET_DEVICEID) Response
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.