PROGRAM_CLUSTER programs the specified number of bytes to the specified
address. The address must be 32-bit aligned, and the number of bytes must be a multiple
of a 32-bit word.Figure 17-22. Program Cluster (PROGRAM_CLUSTER) Command
Table 17-13. Program Cluster (PROGRAM_CLUSTER) Format
Field
Description
Op code
0x9
Operand
Not used
Address
Start address for programming
Length
Length of area to program in number of bytes
Note: If the PROGRAM_CLUSTER command fails, the
programmer must read the failing row using the READ command from the
Flash memory. Then the programmer must compare the row received from the Flash memory to
its local copy word-by word to determine the address where Flash programming
fails.
Expected Response (1 word):Figure 17-23. Program Cluster
(PROGRAM_CLUSTER) Response
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.