The WORD_PROGRAM command instructs the PE to program a 32-bit word of
data at the specified address.Figure 17-10. Word Program (WORD_COMMAND) Command
Table 17-7. Word Program (WORD_PROGRAM) Format
Field
Description
Op code
0x3
Operand
Not used
Addr_High
High16 bits of 32-bit destination address
Addr_Low
Low16 bits of 32-bit destination address
Data_High
High16 bits data word
Data_Low
Low16 bits data word
Expected Response (1 word):Figure 17-11. Word Program
(WORD_PROGRAM) Response
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.