The PAGE_ERASE command erases the specified number of pages of code
memory from the specified base address. Depending on the device, the specified, base
address must be a multiple of 0x400 or 0x100.
After the erase is performed, all targeted words of code memory contain 0xFFFFFFFF.Figure 17-14. Page Erase
(PAGE_ERASE) Command
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.