17.2.17 Quad Double Word Program
(QUAD_DOUBLE_WORD_PROGRAM) Command
QUAD_DOUBLE_WORD_PROGRAM instructs the PE to program four, 64-bit words
at the specified address. The address must be an aligned four word boundary (bits 0-1
must be ‘0’). If not, the command returns a FAIL response value and no
data will be programmed.Figure 17-32. Quad Double Word Program
(QUAD_DOUBLE_WORD_PROGRAM) Command
Table 17-18. Quad Double Word Program (QUAD_DOUBLE_WORD_PROGRAM)
Format
Field
Description
Op code
0x10
Operand
Not used
Addr_High
High-order16 bits of the 32-bit starting address
Addr_Low
Low-order16 bits of the 32-bit starting address
Data0_High
High-order16 bits of data word 0
Data0_Low
Low-order16 bits of data word 0
Data1_High
High-order16 bits of data word 1
Data1_Low
Low-order16 bits of data word 1
Data2_High
High-order16 bits of data word 2
Data2_Low
Low-order16 bits of data word 2
Data3_High
High-order16 bits of data word 3
Data3_Low
Low-order16 bits of data word 3
Data4_High
High-order16 bits of data word 4
Data4_Low
Low-order16 bits of data word 4
Data5_High
High-order16 bits of data word 5
Data5_Low
Low-order16 bits of data word 5
Data6_High
High-order16 bits of data word 6
Data6_Low
Low-order16 bits of data word 6
Data7_High
High-order16 bits of data word 7
Data7_Low
Low-order16 bits of data word 7
Expected Response (1 word):Figure 17-33. Quad Double Word Program
(QUAD_DOUBLE_WORD_PROGRAM) Response
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.