The ROW_PROGRAM command instructs the PE to program a row of data at a
specified address.
The data to be programmed to memory, located in command words Data_1 through Data_N, must
be arranged using the packed instruction word format provided in Table 17-4 (this command expects an entire row of data).Figure 17-3. Row Program
(ROW_PROGRAM) Command
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.