33.6.20 Flash ECC Fault Control Register

Table 33-43. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: FFLTCTRL
Offset: 0x4c
Reset: 0x00000000
Property: R/W

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       FLTENFLTRST 
Access R/WR/S/HC 
Reset 00 

Bit 1 – FLTEN Fault Enable

When FLTEN = 1, any write to a FFLT registers labeled as Enable-Protected is discarded and an error is generated.
ValueNameDescription
1ENABLEECC Fault Injection Enabled (module performs operation selected by FFLTMODE.FLTMD)
0DISABLEECC Fault Injection Disabled

Bit 0 – FLTRST Fault Reset

ValueNameDescription
1RESETResets all FLT SFR bits.
0NONENo Action