33.6.10 CRC Control Register

Table 33-33. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CRCCTRL
Offset: 0x24
Reset: 0x00000000
Property: R/W

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
   RUNSTDBY   CRCENCRCRST 
Access R/WR/W/HCR/S/HC 
Reset 000 

Bit 5 – RUNSTDBY CRC Run in Standby

ValueNameDescription
1RUNCRC Runs in Standby but only if STATUS.PRM=0 (i.e. Flash is in Auto Standby)
0HALTCRC Halts in Standby

Bit 1 – CRCEN

When CRCEN = 1, any write to a CRC registers labeled as Enable-Protected is discarded and an error is generated.
Note: When CRCEN = 1 all other CRC* SFR bits are write protected, except CRCEN, CRCRST, and CRCPAUSE.PAUSE
ValueNameDescription
1ENABLECRC Calculation Enabled (w/ start on write to 1).
0DISABLEStops CRC calculation.

Bit 0 – CRCRST CRC Reset

ValueNameDescription
1RESETResets all CRC SFR bits.
0NONENo Action