33.6.6 Interrupt Flag Set Register

Table 33-28. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: INTFLAGSET
Offset: 0x14
Reset: 0x00000000
Property: R/S

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
        FLTCAP 
Access R/S/HS 
Reset 0 
Bit 15141312111098 
       CRCERRCRCDONE 
Access R/S/HSR/S/HS 
Reset 00 
Bit 76543210 
        SERR 
Access R/S/HS 
Reset 0 

Bit 16 – FLTCAP

Reading this bit returns the INTFLAG bit value.

Writing a '0' to this bit has no effect.

Writing a '1' to this bit will set the interrupt pending.

ValueDescription
1Set Interrupt Pending
0No effect

Bit 9 – CRCERR

Reading this bit returns the INTFLAG bit value.

Writing a '0' to this bit has no effect.

Writing a '1' to this bit will set the interrupt pending.

ValueDescription
1Set Interrupt Pending
0No effect

Bit 8 – CRCDONE

Reading this bit returns the INTFLAG bit value.

Writing a '0' to this bit has no effect.

Writing a '1' to this bit will set the interrupt pending.

ValueDescription
1Set Interrupt Pending
0No effect

Bit 0 – SERR

Reading this bit returns the INTFLAG bit value.

Writing a '0' to this disables the pending interrupt.

Writing a '1' to this bit will set the interrupt pending, as if SECCNT count is reached.

ValueDescription
1SECCNT Count reached
0No Interrupt Pending