33.6.24 Flash ECC Fault Capture Address Register

Table 33-48. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: FFLTCAP
Offset: 0x5c
Reset: 0x00000000
Property: R

Bit 3130292827262524 
     FLTADR[27:24] 
Access R/HS/HCR/HS/HCR/HS/HCR/HS/HC 
Reset 0000 
Bit 2322212019181716 
 FLTADR[23:16] 
Access R/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HC 
Reset 00000000 
Bit 15141312111098 
 FLTADR[15:8] 
Access R/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HC 
Reset 00000000 
Bit 76543210 
 FLTADR[7:0] 
Access R/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HCR/HS/HC 
Reset 00000000 

Bits 27:0 – FLTADR[27:0]

If Fault Capture Mode, this is the Flash Physical Address at which a fault was detected Note: Not all bits in this register exist. FFLTADR[27:24] determines which Flash region (CFM, BFM, PFM) has been captured and always exist. For FFLTADR[23:0] only the number of bits required to address the largest flash region (PFM) exists. Bits that do not exist are treated as R-0.

In Fault Capture Mode this is the Flash Physical Address at which a fault was detected.