33.6.22 Flash ECC Fault Pointer Register

Table 33-45. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: FFLTPTR
Offset: 0x54
Reset: 0x00000000
Property: R/W

Bit 3130292827262524 
        FLTPTR2[8] 
Access R/W 
Reset 0 
Bit 2322212019181716 
 FLTPTR2[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
        FLTPTR1[8] 
Access R/W 
Reset 0 
Bit 76543210 
 FLTPTR1[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 0:8, 9:17 – FLTPTR

If Fault Injection Mode, this is the pointer to the bit in the parity calculation vector on which to generate a fault.
Table 33-46. 
ValueDescripton
00000000Inject fault on Bit 0
00000001Inject fault on Bit 1
010001000Inject fault on Bit 136 (max bit for 128-bit data + 9-bit Parity)
010001000 Don’t Use - UNDEFINED RESULT (above max bit)