33.6.13 CRC Message Address Register

Table 33-36. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CRCMADR
Offset: 0x30
Reset: 0x00000000
Property: R/W

Bit 3130292827262524 
     CRCMADR[27:24] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 2322212019181716 
 CRCMADR[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 CRCMADR[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 CRCMADR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 27:0 – CRCMADR[27:0] .

This is the system physical address of the first byte of the message.

Note: Not all bits in this register are writable. CRCMADR[27:24] determines which Flash region (CFM, BFM, PFM) is targeted and always exist. For CRCMADR[23:0] only the number of bits required to address the largest flash region (PFM) exists. Bits that do not exist are treated as R-0. The R/W bits of [23:0] match the bits for CRCMLEN.