33.6.21 Flash ECC Fault Mode Register

Table 33-44. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: FFLTMODE
Offset: 0x50
Reset: 0x00000000
Property: R/W

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
  FLTMD[2:0] CTLFLT[2:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 76543210 
          
Access  
Reset  

Bits 14:12 – FLTMD[2:0] Fault Mode Control

Note: Write Protected when FLTEN = 1.
ValueNameDescription
0DISABLEFault Injection Disabled
2CAPTFault Capture Mode Enabled - Captures the address (in FLTADR) and Syndrome in (FLTSYN)
4SINGLEREADSingle Fault Injection (at bit selected by FLT1PTR) for Reads
5DOUBLEREADDouble Fault Injection for Reads
6SINGLEWRITESingle Fault Injection (at bit selected by FLT1PTR) for Writes
7DOUBLEWRITEDouble Fault Injection for Writes

Bits 10:8 – CTLFLT[2:0]

If Fault Injection Mode, this defines the bit on which a fault is injected for CTL.
Note: Write Protected when FLTEN = 1.

If FLTMD = 1xx and FLTEN = 1:

ValueDescription
1Inject a Fault on to the associated ECC/Parity Control bits (CTL[n])
0No Fault Injected