33.6.7 Status Register

Table 33-29. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: STATUS
Offset: 0x18
Reset: 0xE0000000
Property: R

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        PRM 
Access R/HS/HC 
Reset 0 

Bit 0 – PRM NVM Power Reduction Mode Status

ValueDescription
1Flash is Powered Down and wakes on first access (read or NVMOP)
0Flash is Ready (for read or NVMOP)