33.6.18 CRC Final XOR Register

Table 33-41. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CRCFXOR
Offset: 0x44
Reset: 0x00000000
Property: R/W

Bit 3130292827262524 
 CRCFXOR[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 CRCFXOR[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 CRCFXOR[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 CRCFXOR[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – CRCFXOR[31:0]

CRCSUM is compared to the XOR of CRCACC and CRCFXOR.

When CRCMODE.PLEN32=0: CRCFXOR[31:16] is don’t care. CRCFXOR[15:0] is the Final XOR.

When CRCMODE.PLEN32=1: CRCFXOR[31:0] is the Final XOR.

ValueDescription
1Enable the Final XOR at the associated bit position
0Disable the Final XOR at the associated bit position