4.4.1 DLL Operational Modes
(Ask a Question)The DLL can be operated in one of the following modes:
- Phase reference mode
- Phase generation mode
- Clock injection delay removal mode
The DLL can be operated in one of the following modes:
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.