4.4.1.2 Phase Generation Mode
(Ask a Question)In this mode, the DLL generates two independent clock outputs—DLL_CLK_0 and DLL_CLK_1. The clock outputs can be connected to global and high-speed I/O clock networks. The reference clock frequency ranges from 133 MHz to 800 MHz.
| Port Name | Direction | Description |
|---|---|---|
| DLL_REF_CLK | Input | Reference clock. |
| DLL_CLK_MOVE | Input | The rising edge of DLL_CLK_MOVE adds or subtracts a delay tap on DLL_CLK_1 output based on DLL_PHASE_LOAD and DLL_DIR. |
| DLL_DIR | Input | Adds or subtracts a delay tap on
DLL_CLK_1 when DLL_CLK_MOVE goes HIGH.
|
| DLL_PHASE_LOAD | Input | Resets the delay settings to the Libero SoC programmed values. It must be set to 0 for dynamic clock tuning. |
| DLL_POWERDOWN_N | Input | DLL power-down input (active low):
|
| DLL_CLK_0 | Output | Primary clock output. |
| DLL_CLK_1 | Output | Secondary clock output. |
| DLL_LOCK | Output | Lock output. |
| DLL_CLK_MOVE_DONE | Output | The clock tuning completes with DLL_CLK_MOVE_DONE going high. The falling edge on DLL_CLK_MOVE clears the DLL_CLK_MOVE_DONE and prepares for the next fine-tuning move. |
DLL_CLK_0 can be statically shifted by 0°, 90°, 180°, 270°, or 360°, and can be optionally regulated with a 50% duty cycle.
DLL_CLK_1 can be statically shifted within 32 fine phase options from 0° to 360° in 11.25° steps. The user logic can further dynamically add or subtract one delay tap at a time using fabric input signals—DLL_DIR and DLL_CLK_MOVE. The dynamic fine-tuning on DLL_CLK_1 can be re-initialized to the Libero SoC programmed settings using the fabric input signals—DLL_PHASE_LOAD and DLL_CLK_MOVE.
Each rising edge on DLL_CLK_MOVE triggers one fine-tuning load or add/subtract move on DLL_CLK_1 depending on the DLL_PHASE_LOAD and DLL_DIR. The clock phase shift completes by asserting the DLL_CLK_MOVE_DONE. The falling edge on DLL_CLK_MOVE clears the DLL_CLK_MOVE_DONE and prepares for the next fine-tuning move.
Optional divider blocks are available to divide the DLL_CLK_1 output by 2 or 4. DLL_CLK_1 can be regulated with a 50% duty cycle while in 0°, 90°, 180°, 270°, or 360° shift.
The two clock outputs are glitch-free in static phase shift settings and dynamic fine-tuning. DLL_CLK_1 may not be glitch-free while it is re-initialized to the Libero SoC programmed settings.