Jump to main content
29.6.4 Peripheral Module Disable 3 Register
Bit 15 14 13 12 11 10 9 8 PMPMD Access R/W Reset 0
Bit 7 6 5 4 3 2 1 0 CRCMD QEI2MD U3MD I2C3MD I2C2MD Access R/W R/W R/W R/W R/W Reset 0 0 0 0 0
Bit 8 – PMPMD PMP Module Disable bit
Value Description
1
PMP module
is disabled
0
PMP module
is enabled
Bit 7 – CRCMD CRC Module Disable
bit
Value Description
1
CRC module
is disabled
0
CRC module
is enabled
Bit 5 – QEI2MD QEI Module 2 Disable bit
Value Description
1
QEI2 module
is disabled
0
QEI2 module
is enabled
Bit 3 – U3MD UART3 Module Disable bit
Value Description
1
UART3 module is disabled
0
UART3 module is enabled
Bit 2 – I2C3MD I2C3 Module Disable bit
Value Description
1
I2C3 module is disabled
0
I2C3 module is enabled
Bit 1 – I2C2MD I2C2 Module Disable
bit
Value Description
1
I2C2 module is disabled
0
I2C2 module is enabled
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.