29.6.7 Peripheral Module Disable 7 Register

Name: PMD7
Offset: 0xFB0

Bit 15141312111098 
   CMP6MDCMP5MDCMP4MDCMP3MDCMP2MDCMP1MD 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 76543210 
     PTGMD    
Access R/W 
Reset 0 

Bit 13 – CMP6MD CMP6 Module Disable bit

ValueDescription
1

CMP6 module is disabled

0

CMP6 module is enabled

Bit 12 – CMP5MD CMP5 Module Disable bit

ValueDescription
1 CMP5 module is disabled
0 CMP5 module is enabled

Bit 11 – CMP4MD CMP4 Module Disable bit

ValueDescription
1 CMP4 module is disabled
0 CMP4 module is enabled

Bit 10 – CMP3MD CMP3 Module Disable bit

ValueDescription
1 CMP3 module is disabled
0 CMP3 module is enabled

Bit 9 – CMP2MD CMP2 Module Disable bit

ValueDescription
1 CMP2 module is disabled
0 CMP2 module is enabled

Bit 8 – CMP1MD CMP1 Module Disable bit

ValueDescription
1 CMP1 module is disabled
0 CMP1 module is enabled

Bit 3 – PTGMD PTG Module Disable bit

ValueDescription
1 PTG module is disabled
0 PTG module is enabled