29.6.2 Peripheral Module Disable 1 Register

Name: PMD1
Offset: 0xFA4

Bit 15141312111098 
     T1MDQEIMDPWMMD  
Access R/WR/WR/W 
Reset 000 
Bit 76543210 
 I2C1MDU2MDU1MDSPI2MDSPI1MDC2MDC1MDADC1MD 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 11 – T1MD Timer 1 Module Disable bit

ValueDescription
1

Timer 1 module is disabled

0

Timer 1 module is enabled

Bit 10 – QEIMD QEI Module Disable bit

ValueDescription
1

QEI module is disabled

0

QEI module is enabled

Bit 9 – PWMMD PWM Module Disable bit

ValueDescription
1

PWM module is disabled

0

PWM module is enabled

Bit 7 – I2C1MD I2C1 Module Disable bit

ValueDescription
1

I2C1 module is disabled

0

I2C1 module is enabled

Bit 6 – U2MD UART2 Module Disable bit

ValueDescription
1

UART2 module is disabled

0

UART2 module is enabled

Bit 5 – U1MD UART1 Module Disable bit

ValueDescription
1

UART1 module is disabled

0

UART1 module is enabled

Bit 4 – SPI2MD SPI2 Module Disable bit

ValueDescription
1

SPI2 module is disabled

0

SPI2 module is enabled

Bit 3 – SPI1MD SPI1 Module Disable bit

ValueDescription
1

SPI1 module is disabled

0

SPI1 module is enabled

Bit 2 – C2MD CAN2 Module Disable bit

ValueDescription
1

CAN2 module is disabled

0

CAN2 module is enabled

Bit 1 – C1MD CAN1 Module Disable bit

ValueDescription
1

CAN1 module is disabled

0

CAN1 module is enabled

Bit 0 – ADC1MD ADC Module Disable bit

ValueDescription
1

ADC module is disabled

0

ADC module is enabled