3.2.7 CoreAHBLite
(Ask a Question)CoreAHBLite implements an Advanced Microcontroller Bus Architecture (AMBA) AHB-Lite bus interconnect fabric. CoreAHBLite provides four initiator interfaces and accommodates up to 16 target interfaces. Each target interface is enabled or disabled for each initiator using the core’s configuration Graphical User Interface (GUI).
In this design, a single initiator which is MIV_RV32 processor access two slave slots. These slots addresses are further divided using CoreAPB3.