3.2.9 PF_POWER_INIT

The PF_POWER_INIT block ensures the device is powered up, systematically. The process of powering up the device includes three steps:

  1. Power-on reset
  2. Programmed device boot
  3. Design initialization

During design initialization, the transceiver configuration is initialized using the data stored in the non-volatile memory. The output of the PF_POWER_INIT block is ANDed with the resets used in the design to reset the entire logic.