3.2.8 CoreAPB3

CoreAPB3 is a bus component that provides an AMBA AHB fabric for interconnection between an APB initiator and up to 16 APB targets. CoreAPB3 supports a single APB3 master.

In this design, the CoreAPB3 is connected to the AHB to APB3 converter. On the other end, it serves as the APB master interface, connecting to all other APB slave interfaces.