3.2.2 BaseKR_PHY
(Ask a Question)For 10GBASEKR configuration, the Link Training and Auto-Negotiation blocks are enabled, and they are accessed from the 32-bit APB slave Interface. The provision to disable the Auto-Negotiation and Link Training is provided through parameter static configuration in this IP as shown in the following figure. The PCS encoding is taken care of in this module and XCVR is configured in native PMA mode.