6.3.6.24 CSI2DC GSP Status 0 Register
| Name: | CSI2DC_GSPS0R |
| Offset: | 0x6C |
| Reset: | 0x00080000 |
| Property: | Read-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| TYPE[5:0] | |||||||||
| Access | R | R | R | R | R | R | |||
| Reset | 0 | 0 | 1 | 0 | 0 | 0 | |||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| VALUE[15:8] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| VALUE[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 21:16 – TYPE[5:0] Generic Short Packet Type Value for Virtual Channel 0
Bits 15:0 – VALUE[15:0] Generic Short Packet 16-bit Data Value for Virtual Channel 0
This field is a data value that must be transmitted to the application layer.