6.3.6.28 CSI2DC GLP Interrupt Enable Register

Name: CSI2DC_GLPIER
Offset: 0x7C
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 RE[3:0]EB[3:0] 
Access WWWWWWWW 
Reset –––––––– 
Bit 76543210 
 BL[3:0]NU[3:0] 
Access WWWWWWWW 
Reset –––––––– 

Bits 15:12 – RE[3:0] Reserved Packet Interrupt Enable Bit

ValueDescription
0

No effect.

1

Setting a bit at position i in the RE field sets the interrupt mask bit for virtual channel i, and this virtual channel can generate an interrupt when a reserved long packet is detected. A reserved long packet includes data types from 0x13 to 0x17.

Bits 11:8 – EB[3:0] Embedded 8-bit Non-Image Data Interrupt Enable Bit

ValueDescription
0

No effect.

1

Setting a bit at position i in the EB field sets the interrupt mask bit for virtual channel i, and this virtual channel can generate an interrupt when a non-image data packet is detected.

Bits 7:4 – BL[3:0] Blanking Data Interrupt Enable Bit

ValueDescription
0

No effect.

1

Setting a bit at position i in the BL field sets the interrupt mask bit for virtual channel i, and this virtual channel can generate an interrupt when a Blank packet is detected.

Bits 3:0 – NU[3:0] Null Interrupt Enable Bit

ValueDescription
0

No effect.

1

Setting a bit at position i in the NU field sets the interrupt mask bit for virtual channel i, and this virtual channel can generate an interrupt when a null long packet is detected.