6.3.6.3 CSI2DC Global Status Register

Name: CSI2DC_GSR
Offset: 0x08
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       ARSTIPRSTIP 
Access RR 
Reset 00 

Bit 1 – ARSTIP Asynchronous Reset in Progress

This bit can be cleared only if the D-PHY clock is running.

ValueDescription
0

No reset in progress for the asynchronous domain.

1

Asynchronous domain is being reset.

Bit 0 – RSTIP Reset in Progress

ValueDescription
0

No reset in progress for the synchronous domain.

1

Synchronous domain is being reset.