6.3.6.34 CSI2DC IDS Interrupt Disable Register

Name: CSI2DC_IDSIDR
Offset: 0x94
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
    OVFIDS[3:0] 
Access WWWWW 
Reset ––––– 

Bit 4 – OVF Image Data Snoop Overflow Interrupt Disable

ValueDescription
0

No effect.

1

Disables the Image Data Snoop Overflow interrupt.

Bits 3:0 – IDS[3:0] Image Data Snoop Interrupt Disable

ValueDescription
0

No effect.

1

Setting a bit at position i in the IDS field will clear the interrupt mask bit for table entry i.