6.3.6.39 CSI2DC Pipe Update Register

Name: CSI2DC_PUR
Offset: 0xC0
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       DPVP 
Access WW 
Reset –– 

Bit 1 – DP Data Pipe Attributes Update

ValueDescription
0

No effect.

1

Transfers current configuration to Data Pipe Configuration registers on the next Frame Start Packet detection if the FS packet virtual channel ID matches the CSI2DC_DPCFG.VC field. This field must be set after data pipe configuration, otherwise the settings will not be updated.

Bit 0 – VP Video Pipe Attributes Update

ValueDescription
0

No effect.

1

Transfers current configuration to Video Pipe Configuration registers on the next Frame Start Packet detection if the FS packet virtual channel ID matches the CSI2DC_VPCFG.VC field. This field must be set after video pipe configuration, otherwise the settings will not be updated.