6.3.6.7 CSI2DC Global Interrupt Status Register

Name: CSI2DC_GISR
Offset: 0x18
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 DEDSECDPVPIDSGLPGSPSSP 
Access RRRRRRRR 
Reset 00000000 

Bit 7 – DED Double Bit Error Detected Interrupt Status

ValueDescription
0

No double bit error detected is pending.

1

A double bit error has been detected in the packet header. This bit is reset after the register read operation.

Bit 6 – SEC Single Bit Error Corrected Interrupt Status

ValueDescription
0

No Single Bit Error Corrected interrupt is pending.

1

A single bit error has been detected and corrected in the packet header. This bit is reset after the register read operation.

Bit 5 – DP Data Pipe Interrupt Status

ValueDescription
0

Either the interrupt source is masked at the DP level or no interrupt is pending for DP.

1

A Data Pipe interrupt is pending.

Bit 4 – VP Video Pipe Interrupt Status

ValueDescription
0

Either the interrupt source is masked at the VP level or no interrupt is pending for VP.

1

A Video Pipe interrupt is pending.

Bit 3 – IDS Image Data Packet Snoop Controller Interrupt Status

ValueDescription
0

Either the interrupt source is masked at the IDS level or no interrupt is pending for IDS.

1

A new Image Data Packet interrupt is pending.

Bit 2 – GLP Generic Long Packet Interrupt Status

ValueDescription
0

Either the interrupt source is masked at the GLP level or no interrupt is pending for GLP.

1

A Generic Long Packet interrupt is pending.

Bit 1 – GSP Generic Short Packet Interrupt Status

ValueDescription
0

Either the interrupt source is masked at the GSP level or no interrupt is pending for GSP.

1

A Generic Short Packet interrupt is pending.

Bit 0 – SSP Synchronization Short Packet Interrupt Status

ValueDescription
0

Either the interrupt source is masked at the SSP level or no interrupt is pending for SSP.

1

A Synchronization Short Packet interrupt is pending.