6.3.6.47 CSI2DC Data Pipe Configuration Register

Name: CSI2DC_DPCFGR
Offset: 0xE0
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
      BO[10:8] 
Access R/WR/WR/W 
Reset 000 
Bit 2322212019181716 
 BO[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 VC[1:0]DT[5:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 26:16 – BO[10:0] Bank Offset

When a packet is received in the data pipe, this field indicates the starting memory location of bank 1. Each memory location is 32 bits.

Bits 7:6 – VC[1:0] Virtual Channel for Data Pipe

Bits 5:0 – DT[5:0] Data Type for Data Pipe

Indicates the data type for the data pipe. The DT must match the desired packet content.