6.3.6.6 CSI2DC Global Interrupt Mask Register

The following configuration values are valid for all listed bit names of this register:

0: The corresponding interrupt is masked.

1: The corresponding interrupt is activated.

Name: CSI2DC_GIMR
Offset: 0x14
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 DEDSECDPVPIDSGLPGSPSSP 
Access RRRRRRRR 
Reset 00000000 

Bit 7 – DED Double Error Detected Interrupt Disable Interrupt Mask

Bit 6 – SEC Single Error Corrected Interrupt Disable Interrupt Mask

Bit 5 – DP Data Pipe Interrupt Disable Interrupt Mask

Bit 4 – VP Video Pipe Interrupt Disable Interrupt Mask

Bit 3 – IDS Image Data Packet Snoop Controller Interrupt Mask

Bit 2 – GLP Generic Long Packet Interrupt Mask

Bit 1 – GSP Generic Short Packet Interrupt Mask

Bit 0 – SSP Synchronization Short Packet Interrupt Mask