6.3.6.35 CSI2DC IDS Interrupt Mask Register

Name: CSI2DC_IDSIMR
Offset: 0x98
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
    OVFIDS[3:0] 
Access RRRRR 
Reset 00000 

Bit 4 – OVF Image Data Snoop Overflow Interrupt Mask

ValueDescription
0

No effect.

1

Indicates that the Image Data Snoop Overflow interrupt is activated.

Bits 3:0 – IDS[3:0] Image Data Snoop Interrupt Mask Bit

ValueDescription
0

A bit cleared at position i in the field IDS indicates that the Image Data Snoop interrupt is masked for table entry i.

1

A bit set at position i in field IDS indicates that Image Data Snoop interrupt is activated for table entry i.