6.3.6.30 CSI2DC GLP Interrupt Mask Register

Name: CSI2DC_GLPIMR
Offset: 0x84
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 RE[3:0]EB[3:0] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 BL[3:0]NU[3:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 15:12 – RE[3:0] Reserved Packet Interrupt Mask Bit

ValueDescription
0

A bit cleared at position i in the field RE indicates that the Reserved Packet interrupt is masked for virtual channel i.

1

A bit set at position i in field NU indicates that the Reserved Packet interrupt is activated for virtual channel i.

Bits 11:8 – EB[3:0] Embedded 8-bit Non-Image Data Packet Interrupt Mask Bit

ValueDescription
0

A bit cleared at position i in the field EB indicates that the embedded data packet interrupt is masked for virtual channel i.

1

A bit set at position i in field EB indicates that the embedded data packet interrupt is activated for virtual channel i.

Bits 7:4 – BL[3:0] Blanking Data Packet Interrupt Mask Bit

ValueDescription
0

A bit cleared at position i in the field BL indicates that the Blanking Data Packet interrupt is masked for virtual channel i.

1

A bit set at position i in field BL indicates that the Blanking Data Packet interrupt is activated for virtual channel i.

Bits 3:0 – NU[3:0] Null Packet Interrupt Mask Bit

ValueDescription
0

A bit cleared at position i in the field NU indicates that the Null Packet interrupt is masked for virtual channel i.

1

A bit set at position i in field NU indicates that the Null Packet interrupt is activated for virtual channel i.