6.3.6.45 CSI2DC Data Pipe Interrupt Clear Register

Name: CSI2DC_DPICR
Offset: 0xD8
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 LTESTEDATOVFRXOVF1RXOVF0RXRDY1RXRDY0CAPTURE 
Access WWWWWWWW 
Reset –––––––– 

Bit 7 – LTE Packet Longer Than Expected Interrupt Clear Register

ValueDescription
0

No effect.

1

Clears the LTE interrupt.

Bit 6 – STE Packet Shorter Than Expected Interrupt Clear Register

ValueDescription
0

No effect.

1

Clears the STE interrupt.

Bit 5 – DATOVF Data Overflow Interrupt Clear Register

ValueDescription
0

No effect.

1

Clears the Data Overflow interrupt.

Bit 4 – RXOVF1 Bank 1 Packet Overflow Interrupt Clear Register

ValueDescription
0

No effect.

1

Clears the Bank 1 Packet Overflow interrupt.

Bit 3 – RXOVF0 Bank 0 Packet Overflow Interrupt Clear Register

ValueDescription
0

No effect.

1

Clears the Bank 0 Packet Overflow interrupt.

Bit 2 – RXRDY1 Bank 1 Packet Received Interrupt Clear Register

ValueDescription
0

No effect.

1

Clears the Bank 1 Packet Received interrupt.

Bit 1 – RXRDY0 Bank 0 Packet Received Interrupt Clear Register

ValueDescription
0

No effect.

1

Clears the Bank 0 Packet Received interrupt.

Bit 0 – CAPTURE Captured Frame Interrupt Clear Register

ValueDescription
0

No effect.

1

Clears the Captured Frame interrupt.