6.3.6.1 CSI2DC Global Configuration Register

Name: CSI2DC_GCFGR
Offset: 0x00
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 HLC[3:0]SECDEDNULCGPIOSELMIPIFRN 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:4 – HLC[3:0] CSI2DC Output Waveform Inter-line Minimum Delay

Inserts a minimal delay of (HLC+1) clock cycles between each line.

Bit 3 – SECDEDN Single Error Correction Double Error Detection Enable

ValueDescription
0

Packet header error correction is activated.

1

Packet header error correction is disabled.

Bit 2 – ULC Use Optional Line Packet Delimiter

ValueDescription
0

Line packets are not used to define the line boundary.

1

Line Start and Line End optional packets are used to activate and deactivate the line.

Bit 1 – GPIOSEL GPIO Parallel Interface Selection

ValueDescription
0

The MIPI CSI-2 serial interface is activated.

1

The GPIO parallel interface is selected and internally routed to the Image Signal Processor.

Bit 0 – MIPIFRN MIPI Interface Free Running Clock

ValueDescription
0

The sensor MIPI clock is free-running.

1

The sensor MIPI clock is gated.