6.3.6.29 CSI2DC GLP Interrupt Disable Register

The following configuration values are valid for all listed bit names of this register:

0: No effect.

1: Setting a bit at position i in this field clears the interrupt mask bit for Virtual Channel i.

Name: CSI2DC_GLPIDR
Offset: 0x80
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 RE[3:0]EB[3:0] 
Access WWWWWWWW 
Reset –––––––– 
Bit 76543210 
 BL[3:0]NU[3:0] 
Access WWWWWWWW 
Reset –––––––– 

Bits 15:12 – RE[3:0] Reserved Packet Interrupt Disable Bit

Bits 11:8 – EB[3:0] Embedded 8-bit Non-Image Data Interrupt Disable Bit

Bits 7:4 – BL[3:0] Blanking Data Interrupt Disable Bit

Bits 3:0 – NU[3:0] Null Interrupt Disable Bit