6.3.6.33 CSI2DC IDS Interrupt Enable Register

Name: CSI2DC_IDSIER
Offset: 0x90
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
    OVFIDS[3:0] 
Access WWWWW 
Reset ––––– 

Bit 4 – OVF Image Data Snoop Overflow Interrupt Enable

ValueDescription
0

No effect.

1

Enables the Image Data Snoop Overflow interrupt.

Bits 3:0 – IDS[3:0] Image Data Snoop Interrupt Enable

ValueDescription
0

No effect.

1

Setting a bit at position i in the IDS field will set the interrupt mask bit for table entry i, and this entry can generate an interrupt when an image data packet is captured by the snoop controller.