6.3.6.14 CSI2DC Frame Number Virtual Channel 2 Register

Name: CSI2DC_FNVC2R
Offset: 0x34
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 FN[15:8] 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 FN[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 15:0 – FN[15:0] Frame Number for Virtual Channel 2