6.3.6.48 CSI2DC Data Pipe DMA Configuration Register

Name: CSI2DC_DPDCR
Offset: 0xE4
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 TC[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 TC[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
  CSIZE[2:0]   DMA 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 31:16 – TC[15:0] DMA Transfer Count

Indicates the number of data to be transferred.

Bits 6:4 – CSIZE[2:0] DMA Chunk Size

ValueNameDescription
0 CHK_1

1 data transferred

1 CHK_2

2 data transferred

2 CHK_4

4 data transferred

3 CHK_8

8 data transferred

4 CHK_16

16 data transferred

Bit 0 – DMA DMA Mode Enabled

ValueDescription
0

DMA client interface is disabled.

1

DMA client interface is enabled.