1.9 CRYPT_RNG_Initialize Function

C

int CRYPT_RNG_Initialize(
CRYPT_RNG_CTX* rng
);

Description

This function initializes the context that stores information relative to random number generation.

Preconditions

None.

Parameters

ParametersDescription
rngPointer to random number generator context

Returns

  • negative - An error occurred setting up the random number generator
  • 0 - An invalid pointer was not passed to the function

Remarks

None.

Example

#define RANDOM_BYTE_SZ 32

int           ret;
CRYPT_RNG_CTX mcRng;
byte          out[RANDOM_BYTE_SZ];

ret = CRYPT_RNG_Initialize(&mcRng);
ret = CRYPT_RNG_Get(&mcRng, &out[0]);
ret = CRYPT_RNG_BlockGenerate(&mcRng, out, RANDOM_BYTE_SZ);
ret = CRYPT_RNG_Deinitialize(&mcRng);