1.15 CRYPT_AES_DIRECT_Encrypt Function
C
int CRYPT_AES_DIRECT_Encrypt(
CRYPT_AES_CTX* aes,
unsigned char* out,
const unsigned char* in
);Description
This function encrypts one block of data, equal to the AES block size.
Preconditions
Key and Initialization Vector (IV) must be set earlier with a call to CRYPT_AES_KeySet and CRYPT_AES_IvSet.
Parameters
| Parameters | Description |
|---|---|
| aes | Pointer to context which saves state between calls |
| out | Pointer to buffer to store the results of the encryption |
| in | Pointer to buffer where the data to encrypt is located |
Returns
- BAD_FUNC_ARG - An invalid pointer was passed to the function
- 0 - An invalid pointer was not passed to the function
Remarks
Input and output buffers must be equal in size (CRYPT_AES_BLOCK_SIZE).
Example
CRYPT_AES_CTX mcAes; int ret; byte out1[CRYPT_AES_BLOCK_SIZE]; strncpy((char*)key, "1234567890abcdefghijklmnopqrstuv", 32); strncpy((char*)iv, "1234567890abcdef", 16); ret = CRYPT_AES_KeySet(&mcAes, key, 16, iv, CRYPT_AES_ENCRYPTION); ret = CRYPT_AES_DIRECT_Encrypt(&mcAes, out1, ourData);