1.39 CRYPT_RSA_PublicEncrypt Function
C
int CRYPT_RSA_PublicEncrypt(
CRYPT_RSA_CTX* rsa,
unsigned char* out,
unsigned int outSz,
const unsigned char* in,
unsigned int inSz,
CRYPT_RNG_CTX* rng
);Description
This function encrypts a data block using a public key.
Preconditions
The context must be initialized using CRYPT_RSA_Initialize and the public key decoded using CRYPT_RSA_PublicKeyDecode prior to calling this function. The random number generator must be initialized with a call to CRYPT_RNG_Initialize.
Parameters
| Parameters | Description |
|---|---|
| rsa | Pointer to context which saves state between calls |
| out | Pointer to output buffer to store results |
| outSz | Size of output buffer |
| in | Pointer to source buffer to be encrypted |
| inSz | Size of input buffer |
| rng | Pointer to Random Number Generator (RNG) context |
Returns
- BAD_FUNC_ARG - An invalid pointer was passed to the function
- int - Size of the actual output
Remarks
None.
Example
CRYPT_RSA_CTX mcRsa; CRYPT_RNG_CTX mcRng; int ret; unsigned int keySz = (unsigned int)sizeof(client_key_der_1024); byte out1[256]; ret = CRYPT_RSA_Initialize(&mcRsa); ret = CRYPT_RNG_Initialize(&mcRng); ret = CRYPT_RSA_PublicKeyDecode(&mcRsa, client_key_der_1024, keySz); ret = CRYPT_RSA_PublicEncrypt(&mcRsa, out1, sizeof(out1), ourData, RSA_TEST_SIZE, &mcRng);