2.1.1.8.1 Simple Write

In a simple-write operation, data input A_DIN and B_DIN are written to the corresponding address locations A_ADDR and B_ADDR. The data written to the memory is available at the output only after performing a read operation.