48.1 Absolute Maximum Electrical Characteristics
Absolute maximum ratings are listed below. Exposure to these maximum rating conditions for extended periods may affect device reliability. Functional operation of the device at these or any other conditions, above the parameters indicated in the operation listings of this specification, is not implied.
| Absolute Maximum Ratings (1) | |
|---|---|
| Ambient temperature under bias | -40°C to +85°C |
| Storage temperature | -65°C to +150°C |
| Voltage on VDDIO with respect to GND | -0.3V to +4.0V |
| Voltage on any Non-5V tolerant pin(s), with respect to GND (3) | PAD_VSS-0.4V to (VDDIO+0.4V) |
| Voltage on any 5V tolerant pin with respect to GND when VDDIO ≥ 3.0V (3) | PAD_VSS-0.4V to 5.5V |
| Voltage on any 5V tolerant pin with respect to GND when VDDIO < 3.0V (3) | PAD_VSS-0.4V to (VDDIO+0.4V) |
| Voltage on D+ or D- pin with respect to GND | VSS-0.4V to 5.3V |
| Voltage on VBUS with respect to GND | -0.3V to +5.0V |
| Voltage on VREFx with respect to AVDD | AVSS to +AVDD |
| Maximum current out of any VSSREG pin | 149 mA |
| Maximum current out of any GND pin | 90 mA |
| Maximum current into any VDDREG pin (2) | 149 mA |
| Maximum current into any VDDIO pin (2) | 90 mA |
| Maximum DC output current sourced/sunk by any I/O pin (6) | 7 mA |
| Maximum DC current sourced/sunk by any port cluster (5) | 45 mA |
| Maximum Junction Temperature | +125°C |
| ESD qualification: | |
| Human Body Model (HBM) per JESD22-A114 | 2000V |
| Charged Device Model (CDM) (ANSI/ESD STM 5.3.1)…(All pins/Corner pins) | 500V / 750V |
|
Note:
| |
| I/O Cluster | Port Pads |
|---|---|
| 1 | PA4,PA3,PA1,PA0,PD12,PD11,PD10,PD9,PD8 |
| 2 | PA5,PA6,PA21,PA30,PA31,PA22,PA23,PE0, PE1,PE2 |
| 3 | PA7,PA8,PA9,PA24,PA25,PE3 |
| 4 | PA10,PA11,PA26,PA27,PA12,PA13,PA14, PA28,PA29,PA15 |
| 5 | PA16,PA17,PA18,PA19,PA20,PB0,PB1,PB2, PB3,PB18,PB19,PB20,PB4,PB5 |
| 6 | PB21,PB6,PB22,PB23,PB7,PB8,PB27 |
| 7 | PB28,PF5,PB9,PB10,PB11,PB29 |
| 8 | PB30,PB31,PB24,PB25,PB26,PB12 |
| 9 | PB13,PB14,PB15,PB16,PB17,PC0,PC1,PC2, PC3,PC4 |
| 10 | PC5,PC6,PC21,PC22,PC7,PC8,PC23,PC24, PC9,PC25 |
| 11 | PC30,PC31,PC26,PG0,PG1,PG2,PC10,PC11 |
| 12 | PC27,PG3,PC28,PC12,PC13,PC29,PC14,PC15 |
| 13 | PC17,PC18,PC19,PC20 |
| 14 | PD0,PD1,PD13,PD23,PD14,PD2,PD3 |
| 15 | PD15,PD16,PD17,PD4,PD18,PD19,PD5,PD6,PD20,PD21,PD7 |