48.6 MCU Standby Power
| DC CHARACTERISTICS | Standard
Operating Conditions: VDDIO = AVDD 1.75V to 3.63V, VDDREG = 1.75V to
1.85V (unless otherwise stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Power Pin | Typ (1) | Max. | Units | Conditions |
| SPWR_1 | IDD_STANDBY (2) | MCU IDD in Standby mode | VDDIO = AVDD = 3.3V | 0.7 | 1.135 | mA | Full System RAM retained
(PM.STDBYCFG.RAMCFG = 0x0), RAM in Low-Power mode (PM.STDBYCFG.LPRAM = 0x1), NVM Power Reduction mode: Enter Auto Standby (FCR.CTRLB.SLP = 0x0) |
| SPWR_3 | VDDREG = 1.8V | 6 | 62 | mA | |||
|
Note:
| |||||||
Operating CONDITIONS
- VDDIO/ANA = 3.3V, VDDREG = 3.3V
- No peripheral modules are operating (i.e. all peripherals inactive).
- BMX clock = CPU frequency / 2
- APB Peripheral bus clocks: default settings after reset
- ARM M7 Cache disabled
- MCU is running on Flash with automatic wait state
- VREG_PLL enabled
- VREG_USB0 / VREG_USB1 disabled
- I/Os are inactive input mode with input trigger disabled
- All clock generation sources disabled unless otherwise specified
- WDT, CFD Clock Fail Detect disabled