48.7 MCU Hibernate Power
| DC CHARACTERISTICS | Standard
Operating Conditions: VDDIO = AVDD 1.75V to 3.63V, VDDREG = 1.75V to
1.85V (unless otherwise stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Power Pin | Typ (1) | Max. | Units | Conditions |
| HPWR_1 | IDD_HIBERNATE (2) | MCU IDD in Hibernate mode | VDDIO = AVDD = 3.3V | 200 | 300 | µA | Full-System RAM retained
(PM.HIBCFG.RAMCFG = 0x0), RAM in Low-Power mode (PM.HIBCFG.LPRAM = 0x1) |
| HPWR_3 | VDDREG = 1.8V | 1 | 22 | mA | |||
|
Note:
| |||||||