48.16 Low-Power Internal 32 kHz RC Oscillator (OSCULP32K) Electrical Specifications

Table 48-19. OSCULP32K AC Electrical Specifications
AC CHARACTERISTICSStandard Operating Conditions: VDDIO = AVDD 1.75V to 3.63V, VDDREG = 1.75V to 1.85V (unless otherwise stated)

Operating temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
LP32K_1FOSC_LPRC32KOutput Frequency301473276835389kHz —
LP32K_9RC32K_DutyLPRC32K OSC Duty Cycle—50—%VDDIO = AVDD ≥ AVDD(min)